IESNA:LM-63-2002
[TEST]P1445157
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA0-830-U-MQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 9W 80CRI 3000K w/ TYPE V MEDIUM DISTRIBUTION OPTIC
[LAMP] 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.07A 8.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]29.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]820.6
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 8.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
129.9 128.7 125.3 119.2 113.9 111.6 112.3 114.6 120.4 129.6 140.6 150.6 158.2 163.6 167.4 169.9 171.6 
173.0 175.5 179.9 184.1 188.4 193.4 193.1 190.3 187.3 180.0 169.6 158.6 143.5 124.3 104.4 81.5 
57.3 30.9 7.0 0.0 
129.9 128.7 125.3 119.0 113.6 111.6 112.5 115.0 120.8 129.7 140.4 150.9 157.7 162.7 166.1 168.8 170.9 
173.0 175.5 180.2 184.6 189.2 193.8 193.7 191.5 188.9 181.9 170.9 159.6 144.7 126.7 105.7 82.4 
58.4 31.4 7.2 0.0 
129.9 128.9 125.3 119.3 113.7 111.8 112.9 116.6 122.4 130.0 139.9 148.5 153.6 157.1 160.0 162.9 165.9 
169.2 173.5 180.0 186.6 193.0 199.1 200.6 198.7 195.9 191.7 179.9 167.4 153.4 135.6 114.4 90.8 
65.8 37.3 9.0 0.0 
129.9 128.9 125.4 119.6 113.7 112.1 114.0 117.8 123.2 130.6 138.8 145.6 148.8 151.5 154.2 157.2 160.6 164.3 
170.0 177.5 184.6 194.0 202.4 205.5 205.5 203.4 198.7 191.7 180.7 165.5 146.4 125.0 100.0 74.0 
45.0 10.7 0.0 
129.9 128.7 125.7 119.7 114.0 112.6 114.8 118.3 122.6 129.2 135.8 142.4 145.7 148.2 150.7 153.1 156.0 159.9 
165.5 174.2 182.6 191.9 201.6 206.9 207.0 206.5 204.1 195.6 185.2 171.8 153.5 131.4 105.5 79.5 
51.3 13.6 0.0 
129.9 128.7 125.8 120.4 114.7 113.6 115.4 118.2 121.7 126.2 131.4 136.8 139.6 142.0 144.0 146.7 149.6 152.8 
158.1 167.3 174.9 183.5 194.9 200.8 200.5 200.2 197.7 190.3 182.3 170.0 152.8 130.7 105.8 80.4 
52.8 15.0 0.0 
129.9 128.6 126.4 121.2 116.1 115.1 116.4 118.3 120.8 123.9 127.8 131.9 134.0 135.6 136.7 137.6 139.2 141.1 144.3 
150.4 156.3 162.7 170.0 173.8 173.4 172.7 170.9 163.5 155.2 144.5 130.4 111.8 89.8 68.4 43.9 12.7 
0.0 
129.9 128.6 126.8 121.8 117.6 116.8 117.9 119.3 121.2 123.9 126.7 129.6 131.2 132.4 132.8 133.5 134.0 135.0 137.2 
140.8 143.6 147.8 151.4 150.9 148.8 144.9 139.6 132.8 123.0 111.1 97.0 81.5 64.1 46.3 28.1 9.3 0.0 
129.9 128.7 127.2 122.6 118.7 117.9 119.0 120.8 123.2 126.1 128.5 131.0 132.4 133.3 133.8 134.4 135.0 135.7 137.4 
140.3 142.9 145.2 147.8 147.0 143.6 139.9 135.3 124.9 114.3 103.3 89.5 73.5 56.9 39.2 22.0 6.3 0.0 
129.9 128.9 127.2 123.2 119.3 118.3 119.8 121.8 124.4 127.9 131.0 133.8 135.6 136.7 137.4 138.2 139.0 140.1 142.4 
146.3 149.5 152.9 156.4 155.7 153.5 151.4 145.3 135.6 126.2 114.4 99.0 81.9 63.3 43.5 22.8 4.4 0.0 
129.9 128.9 127.2 123.3 119.6 118.5 119.7 121.9 124.9 128.3 131.4 134.3 136.0 137.1 137.9 138.6 139.6 140.8 142.8 
146.7 149.7 153.5 157.5 157.1 154.6 152.0 145.7 136.4 127.5 115.0 98.7 82.2 63.7 43.2 22.2 2.8 0.0 
